Millimeter-Wave Signal Generators

Brochures

Create millimeter-wave signals using frequency extension source modules

Millimeter-wave (mm-wave) measurements require the same fundamental tools that engineers use for the RF & microwave spectrum. Frequency extension of a microwave signal generator is possible up to 0.5 THz with the addition of an external source module. The key enabler inside a source module is multiplier technology. With fre­quency extension modules, multipliers overcome the inherent microwave limitations of your signal generator allowing you to create millimeter-wave stimulus to test your devices.

Millimeter-wave measurements are essential for research into next generation tech­nology in areas such as radio astronomy, imaging, communication, semiconductors, space research, biomedical and homeland security. With a spectrum from 50 GHz to 500 GHz, and greater, the complexity requires specialized solutions, especially as the wavelengths approach sub-millimeter in length.

OML provides frequency extension source modules that connect as external modules to the Keysight PSG signal generator to create mm-wave synthesized signals. The ex­ternal modules extend the frequency range of the signal generator into the mm-wave bands. By using external modules the connections to the device-under- test (DUT) are closer giving improved dynamic range. They can be interfaced to the DUT via over-the-air, on-wafer, or waveguide connections. The wave­guide interface is compatible with MIL-DTL-3922/67D (UG387/U-M).

Once connected, the OML source module multiplies the PSG microwave frequency to the mm-wave spectrum. This multiply operation distorts mod­ulation so limited support is available for VSG applications.

Millimeter-Wave Signal Generators

The Keysight PSG is plug-and-play compatible with the SxxMS series of source mod­ules from OML. The source modules help to generate a variety of test signals for your measurement requirements, while the familiar front panel operation is kept the same, except the readouts are in the mm-wave instead of microwave spectrum. The mm-wave signal replicates the PSG’s frequency accuracy, stability, and phase noise with 20 log (n) degradation. For active device testing an optional 25 dB manual adjustable attenuator is available.

OML’s external frequency extension source modules when combined with the PSG signal generator from Keysight allow you to extend the frequency range of your instruments to create mm-wave synthesized signals to test your millimeter-wave circuits and devices.