Keysight Essential Benchtop Oscilloscopes

Videos

This video introduces Keysight Essential Benchtop Oscilloscopes, highlighting a versatile, entry-level instrument built for general-purpose debugging and education environments. Designed to combine performance and value, Essential oscilloscopes deliver high-end capabilities in a compact and portable form factor.
 

Keysight Essential Oscilloscopes integrate six instruments into one compact, space-saving platform, delivering exceptional versatility for general-purpose testing and education labs. Configurable options include a 14-bit ADC for higher resolution, enhanced measurement performance, and built-in software supports mask testing, FFT analysis, protocol triggering and decoding, histograms, and Bode plots to accelerate debugging. The lineup can be tailored to specific needs with up to 1 GHz of bandwidth, four analog channels, sixteen digital channels, up to 100 Mpts of memory per channel, and a 10.1-inch touch screen interface. Key features include:
 

  • Six instruments in one: Integrates an oscilloscope, waveform generator, protocol analyzer, digital voltmeter, frequency counter, and frequency response analyzer in a single instrument for maximum versatility.
  • Serial bus analysis: Trigger and decode common serial buses, including I2C, UART, RS-232, SPI, CAN, and LIN to ensure accurate signal analysis and efficient troubleshooting across multiple protocols.
  • Automated measurements: Automatically capture key parameters such as frequency, amplitude, and rise time to reduce setup time and improve productivity.
  • Compact and portable: Lightweight, space-efficient design allows flexible deployment between labs and classrooms.
     

Keysight Essential Benchtop Oscilloscopes deliver high accuracy and precision, exceptional signal integrity, flexible configuration, and powerful software tools, providing a dependable solution for engineers who need reliable performance in an accessible instrument.