What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
E443xB ESG Signal Generator Option UN8 or UN8/UN9, Software Patch
Situation:
The Baseband Generator board with part number E4400-60070, serial number starting with 300, and version number A0110 contains wrong header information. This condition generates I/Q offset problems. To check if your E443xB ESG-D has the defect, access the installed board information on the display of the ESG. Using the front panel press Utility > Instrument Information > Installed Board Information.
Solution:
To remedy the problem, download and run the self extracting executable Software Patch "BBG_rev.exe" available below.
是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
| 發佈日期 | 版本 | 版本說明 |
|---|---|---|
| 2004-02-20 | 1.0 | Self-extracting executable Software Patch. |
| 發佈日期 | 版本 |
|---|---|
| 2004-02-20 | 1.0 |
| Version Description |
|---|
| Self-extracting executable Software Patch. |
如何下載
- Click the Download button
- Save the file to your PC
如何安裝
- Activate the executable file
- Follow the installation prompts
授權
- Does Not Require a License
Installs on: Instrument
參加條件
None
支援的儀器
- E4430B, E4431B, E4432B, E4433B, E4434B, E4435B, E4436B, E4437B with Option UN8 or UN8 UN9.
無可用的軟體版本
SHOW MORE