What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Integrated Installer for PC Link Software, Firmware Loader and USB Driver (Version 2.51)
The PC Link software lets you control Keysight U1600 Series oscilloscopes from, and transfer captured data to, a personal computer over a USB connection.
The Keysight PC Link software requires a PC with the following minimum requirements installed:
- Microsoft Windows Me, Windows NT, Windows 2000, Windows XP or Window 7 32 bit.
- 256 MB RAM or greater recommended.
- CD-ROM drive, 4X or better.
- Super VGA monitor or better.
- 100 MB of disk space.
- Available USB port.
To connect to the PC, the oscilloscope must use the USB port.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
| Release Date | Version | Version Description |
|---|---|---|
| 2010-01-08 | 2.51 | Install and run this file to install hassle-free the latest version of PC Link Software, Firmware Loader and USB Driver. |
| Release Date | Version |
|---|---|
| 2010-01-08 | 2.51 |
| Version Description |
|---|
| Install and run this file to install hassle-free the latest version of PC Link Software, Firmware Loader and USB Driver. |
How to Download
- See Documentation
How to Install
- See Documentation
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows XP
- Windows 2000
- Windows NT
- Windows Me
Prerequisites
- See Documentation
Supported Instruments
- U1600
No previous versions available
SHOW MORE