What are you looking for?
M9505A AXIe 5-Slot Chassis
M9505A 5-slot AXIe chassis with embedded system module and Gen 2, x8 link to external controller
Starting from
HIGHLIGHTS
Applications
- Transportable applications (can also be rack-mounted)
Functionality
- 5 slots for AXIe instrument modules
- Embedded AXIe system module
- High Power, 200W Cooling per slot
Performance characteristics
- Gigabit LAN connection to each module slot
- Gen 2 PCIe x8 interface to system controller provide up to a 4 GB/s data rate from external controller
- Gen 2 PCIe x4 links to each module slot (maximum 2 GB/s data rate)
The M9505A AXIe Chassis is fully compatible with the AXIe 1.0 specification. It includes an embedded system module (ESM) that does not take up an instrument slot. This system module performs the chassis management functions contained in the AXIe specification. Additionally, it provides PCI and LAN interfaces for connection to an external computer, external clock and trigger connectors, and Keysight-exclusive, inter-chassis synchronization connectors. The local bus implemented in the M9505A provides the maximum 62 pairs allowed by the AXIe specification. Combine the M9505A with the M9048A PCIe Desktop Adaptor to achieve the highest system bandwidth.
The instrument modules slots are arranged horizontally to minimize rack space. This arrangement combined with a high-performance cooling system allows the chassis to be racked in only 4U of space. The M9505A is also designed to be easily maintained as both the power supply and fan tray can be removed while the chassis remains in the rack.
Key Specifications
Interested in a M9505A?
Extend the Capabilities for your AXIe 5-Slot Chassis
Featured Resources
Related Products
Want help or have questions?