PXI Vector Component Analyzer, 100 kHz to 26.5 GHz

The Keysight PXI vector component analyzer (VCA) enables complex multiport device characterization with continuous wave (CW) and modulated signal measurements.

prod_image
  • DANL @1 GHz

    -144 dBm

  • Maximum frequency

    26.5 GHz

  • VNA Series

    PXI VNA

  • VNA Type

    Modular

  • Number of Internal Sources

    1

  • Bundles

  • Number of built-in ports

    2

  • Form factor

    PXIe, Modular

  • Platform

    PXIe

  • Dynamic range

    140 dB

  • Maximum output power

    10 dBm

  • Maximum number of sources

    1

  • Configurable test ports

    0

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.