How to Measure LNA Noise Figure in 5G Systems

Noise Figure Analyzer
+ Noise Figure Analyzer

Optimize Receiver Sensitivity Performance

Low-noise amplifiers are critical components in 5G receiver front ends, where they set the noise floor and directly impact overall system sensitivity. In wideband and high-frequency 5G applications, including sub-6 GHz and millimeter-wave bands, even small increases in noise figure can significantly degrade signal-to-noise ratio, reduce coverage range, and limit data throughput. The performance of the first amplification stage is especially important, as its noise contribution dominates the cascaded noise figure of the entire receiver chain. Accurate low-noise amplifier testing is therefore essential for optimizing RF front-end performance and meeting stringent 5G system requirements.

Engineers perform noise figure measurement across frequency to characterize amplifier behavior under realistic operating conditions, including gain, bandwidth, and impedance matching effects. By analyzing noise figure alongside gain and frequency response, they can evaluate trade-offs between amplification and noise performance. This enables optimization of matching networks, bias conditions, and device selection to achieve the desired balance between sensitivity and linearity. Accurate RF noise analysis is critical for validating designs, improving receiver performance, and ensuring reliable operation in complex wireless communication environments.

LNA Noise Figure Measurement Solution

This solution enables high-accuracy noise figure measurement for low-noise amplifiers using a high-performance noise figure analyzer combined with advanced measurement and analysis software. The noise figure analyzer utilizes calibrated noise source techniques, such as the Y-factor method, to precisely extract noise figure and gain across frequency while compensating for system losses, mismatch effects, and frequency-dependent variations. Its wide frequency coverage, high sensitivity, and low internal noise floor enable accurate characterization of low-noise devices operating at very low signal levels typical of receiver front-end designs in 5G systems. The analyzer’s stable measurement architecture ensures low uncertainty and repeatable results across the operating bandwidth. The integrated software enhances these capabilities by enabling automated frequency sweeps, calibration routines, and high-resolution data visualization within a unified workflow. Engineers can evaluate noise figure, gain, and related performance metrics simultaneously, perform correlation analysis across operating conditions, and identify performance limitations within amplifier designs. Automated test sequencing and data logging improve repeatability and efficiency across development and validation environments. By combining high-performance measurement hardware with software-driven automation and analysis, this solution delivers accurate and repeatable noise characterization, supporting improved receiver sensitivity, optimized amplifier design, and compliance with demanding 5G performance specifications.

See Block Diagram of LNA Noise Figure Measurement Solution

How to Measure LNA Noise Figure in 5G Systems

Explore Products for Our LNA Noise Figure Measurement Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?