Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
Get faster digital validation for less with a trade-in.
Emulate every part of your data center infrastructure. Emulate Anything. Optimize Everything.
Use 25+ X-Series applications to analyze, demodulate, and troubleshoot signals across wireless, aerospace/defense, EMI, and phase noise.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Achieve fast, accurate board-level testing with robust inline and offline ICT designed for modern manufacturing.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Pinpoint interference with post-processing spectrum management software in the lab.
Use this selector tool to quickly identify the best power supply for your aerospace and defense ATE requirements.
Explore engineer-authored content and a vast knowledge base with thousands of learning opportunities.
Keysight Learn offers immersive content on topics of interest, including solutions, blogs, events, and more.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight power device analyzers / curve tracers are purpose-built solutions for evaluating and characterizing high-voltage, high-current semiconductor devices. Combining accurate sourcing, fast measurement, and comprehensive analysis, these systems support critical tests for power transistors, diodes, IGBTs, and wide bandgap devices such as SiC and GaN. With scalable voltage and current ranges, integrated safety features, and intuitive software, Keysight solutions help accelerate development, improve device reliability, and streamline production testing. Request a quote for one of our popular configurations today. Need help selecting? Check out the resources below.
Test a variety of power semiconductors with source / measure capabilities up to 10 kV and 3000 A, accommodating both pulsed and steady-state operation modes.
Characterize SiC and GaN components with fast switching performance and low on-resistance, ensuring reliable test results under real-world operating conditions.
Enhance test safety with integrated interlocks, compliance limit controls, and hardware safeguards designed to protect both the device under test and the operator.
Simplify power device validation with a curve tracing interface designed for fast setup, automated sweeps, and instant analysis of key parameters.
Minimum current measurement resolution
10 fA
Number of channels
7 to 8
Supported measurements
DC I/V, Pulsed I/V, 1 kHz to 5 MHz CV, 3 kV high voltage CV, Gate charge (Qg), On-wafer I/V, Thermal test, Power loss calculation, Turn-on, Turn-off, Switching, Dynamic on-resistance, Gate charge, Reverse recovery, Dynamic voltage / current
Maximum output voltage
1200 V to 3 kV
B1506A
B1506A Power Device Analyzer / Curve Tracer can help to evaluate power device parameters across set operating conditions to improve circuit design performance.
The B1506A has a wide range of capabilities that help it identify substandard devices under actual circuit operating conditions, including a wide voltage and current range (3 kV and 1500 A), a wide temperature measurement range (-50°C to +250°C), fast pulsing capability, and Sub-nA level current measurement resolution. Its unique software interface presents the user with a familiar device data sheet format that makes it easy to characterize devices without going through any formal training. Integrated switching circuitry within the test fixture supports fully automated testing, with the ability to automatically change between both high voltage and high current testing as well as between IV and CV measurements.
In addition, a unique plug-in style device test fixture socket adapter eliminates cable connection and other human-related errors. The B1506A also supports the complete automation of thermal characterization. This can be accomplished either through the integrated Thermostream control or via the Thermal Plate. Since the DUT is in close proximity to the B1506A’s measurement resources, the large parasitics caused by cable extensions leading to a temperature chamber do not exist.
For this reason, oscillation-free ultra-high currents of up to 1500 A can be accurately evaluated at both low and high temperatures. The B1506A’s capabilities revolutionize power electronics circuit design by both helping to maximize end product value and accelerating product development cycles.
The prices of the IV packages (H20, H50, H70) are comparable to those of conventional curve tracers, and with the B1506A you get additional advanced features. You can also upgrade any of the B1506A IV packages (H20, H50, H70) to either increase the current range or add CV/Qg measurement capability (options H21, H51, H71).
PD1500A
As an off-the-shelf measurement solution, the PD1500A delivers reliable, repeatable measurements of wide-bandgap semiconductors. The platform ensures user safety and protection of the system’s measurement hardware.
As an off-the-shelf measurement solution, the PD1500A delivers reliable, repeatable measurements of wide-bandgap semiconductors. The platform ensures user safety and protection of the system’s measurement hardware.
The ability to ensure repeatable DPT results is built on Keysight’s expertise in measurement science. Examples include innovations in high-frequency testing (gigahertz range), low leakage (femtoampere range), and pulsed power (1,500 A current, 10 μs resolution). As a result, Keysight is uniquely positioned to help you overcome the challenges of dynamic power-semiconductor characterization.
Included with the PD1500A are standard measurement techniques such as probe compensation, offset adjustment, de-skewing, and common mode noise rejection. These techniques are utilized within an innovative measurement topology and layout. A semi-automated calibration routine (AutoCal) that corrects for system gain and offset errors was specifically developed for this system. The system also uses de-embedding techniques to compensate for inductive parasitics in the current shunt.
JEDEC is the global leader in developing open standards and publications for the microelectronics industry. JEDEC committees provide industry leadership in developing standards for a broad range of technologies.
JEDEC Committee: JC-70 Wide Bandgap Power Electronic Conversion Semiconductors
The JEDEC standards recognized the need to provide WBG standards for the power semiconductor industry. In September of 2017, the JC70 Wide Bandgap Power Electronic Conversion Semiconductor committee was formed for both GaN JC70.1 and SiC JC-70.2 Each section has three task groups, focusing on Reliability and Qualification Procedures, Datasheet Elements and Parameters, and Test and Characterization Methods.
Keysight is actively participating in developing these standards.
As JEDEC continues to define the dynamic testing of WBG devices, some standardized tests are starting to emerge. The Keysight PD1500A DPT determines these key performance parameters:
PD1550A
The PD1550A Double Pulse Analyzer / Advance Power Device Analyzer delivers reliable, repeatable measurements of wide band gap double pulse test.
As an off-the-shelf measurement solution, the PD1550A delivers reliable, repeatable measurements of wide-bandgap semiconductor power modules. The platform ensures user safety and protection of the system's measurement hardware. The ability to ensure repeatable, reliable Double Pulse Test (DPT) results is built on Keysight's 80+ years of expertise in measurement science. With the experience gained through working closely with customers and standards organizations with the PD1500A, Keysight is now helping customers overcome the challenges of the dynamic characterization of WBG power modules. Examples include innovations in high-frequency testing (gigahertz range), low leakage (femto-ampere range), and pulsed power (1,500 A current, 10 μs resolution). As a result, Keysight is uniquely positioned to help you overcome the challenges of dynamic power-semiconductor characterization.
Included with the PD1550A are standard advanced measurement techniques such as probe compensation, offset adjustment, de-skewing, and common mode noise rejection. These techniques are utilized within an innovative measurement topology and layout. A semi-automated calibration routine (AutoCal) that corrects for system gain and offset errors were specifically developed for this system. The system also uses de-embedding techniques to compensate for inductive parasitics in the current shunt. True Pulse Isolate Probe technology for accurate high-side Vgs measurements and solderless contact technology allows for repeatable reliable measurements without having to solder large contact pads.
Joint Electron Device Engineering Council (JEDEC) is the global leader in developing open standards and publications for the microelectronics industry. JEDEC committees provide industry leadership in developing standards for a broad range of technologies.
JEDEC Committee: JC-70 Wide Bandgap Power Electronic Conversion Semiconductors
The JEDEC standards recognized the need to provide WBG standards for the power semiconductor industry. In September of 2017, the JC70 Wide Bandgap Power Electronic Conversion Semiconductor committee was formed for both GaN JC70.1 and SiC JC-70.2 Each section has three task groups, focusing on Reliability and Qualification Procedures, Datasheet Elements and Parameters, and Test and Characterization Methods.
Keysight is actively participating in developing these standards.
As JEDEC continues to define the dynamic testing of WBG devices, some standardized tests are starting to emerge. The Keysight PD1500A DPT determines these key performance parameters:
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
A power device analyzer or curve tracer is a specialized test system engineered to evaluate the static and dynamic behavior of power semiconductors such as MOSFETs, IGBTs, GaN HEMTs, and SiC devices. These systems are capable of sourcing and measuring high voltages (up to several kilovolts) and high currents (hundreds to thousands of amps), enabling comprehensive characterization of breakdown voltages, on-resistance, threshold behavior, saturation current, and more. Unlike standard SMU-based setups, power analyzers include high-energy pulse sources, safety interlocks, low-inductance layouts, and fast switching control to replicate real-world stress conditions. These capabilities are crucial for qualifying wide bandgap devices in applications such as EV inverters, industrial power conversion, and high-frequency power supplies, where failure or underperformance can lead to thermal damage, efficiency losses, or safety hazards.
Curve tracing is the process of sweeping voltage or current across a semiconductor device and measuring its response to generate I V curves, which reveal behavior across conduction, saturation, breakdown, and leakage regions. It is fundamental for characterizing nonlinear device physics and validating the safe operating area (SOA) of power devices.
These analyzers are designed to perform both static and dynamic measurements essential for device development and application validation. Key test types include:
Testing power devices involves potentially dangerous energy levels, making safety a critical design factor in power analyzers and curve tracers. These systems incorporate multiple safety layers, including:
These safety mechanisms allow engineers to confidently test components with ratings up to 3 kV and 1500 A while maintaining high accuracy and avoiding catastrophic failure modes.
The right choice depends on the target device specifications, test parameters, and application domain. Key considerations include:
Ultimately, system scalability, support for future device generations, and integration with thermal/EM simulation data can also factor into long-term testing strategies.
A curve tracer is optimized for fast graphical visualization of I V characteristics across wide ranges. An SMU provides precision sourcing and measurement with programmable control. Keysight’s Power Device Analyzer / Curve Tracer integrates both, combining the speed of a curve tracer with the accuracy and automation of SMU based systems.
A curve tracer performs voltage/current sweeps to generate I V characteristics, showing how a device behaves under different electrical stresses. An oscilloscope shows voltage vs. time and does not inherently characterize device parameters or nonlinear regions. Curve tracers are purpose built for semiconductor evaluation.
Curve tracers work by applying controlled voltage or current sweeps to a device while measuring and visualizing its nonlinear response. Modern curve tracers use SMU based sourcing, fast pulsed testing, and automated sweep control to reveal I V curves, capacitance behavior, gate charge, and dynamic switching characteristics essential for evaluating today’s power semiconductors.