Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
No Filter available
Best probes for measuring signals found in the latest DDR5 and MIPI standards.
Best probes for measuring signals found in the latest DDR5 and MIPI standards.
MX0025A
Best probes for measuring signals found in the latest DDR5 and MIPI standards.
Keysight’s MX0025A InfiniiMax Ultra Series probe amplifier improves usability because you can measure differential, single-ended, and common mode signals with a single probe tip.
When you use a probe to connect your signal to your oscilloscope, it becomes part of the circuit affecting your test. Your probe may be hiding signal details, loading down your signal, or distorting it. InfiniiMax Ultra Series probes have the lowest loading for minimal impact to your circuit. Boost your test margins and gain measurement confidence with their unprecedented accuracy. Ensure your entire measurement system is helping you see the truest representation of your signal.
These probes have the lowest noise and capacitive loading and the lowest loading across more frequencies due to their RC high impedance profile. The InfiniiMax Ultra Series supports InfiniiMode and has a user-defined AC calibration mode, a wider input voltage range, more accuracy with unique S-parameter characterization, lower capacitive loading, a wider input voltage range, micro / socketed probe heads for smaller density probing, and more bandwidths. The InfiniiMax Ultra Series has an RC input impedance architecture with the lowest loading and least signal distortion across the widest frequency range.
InfiniiMax Ultra probes have three attenuation ranges — 1:1, 4:1, and 8:1 — giving you superior noise performance and large voltage ranges, all while maintaining maximum bandwidth. The input range automatically configures depending on the size of the input signal and vertical scale of your oscilloscope.
Choose from the three flexible input dynamic ranges from 600 mVpp at 1:1, 2.5 Vpp at 4:1, and 5 Vpp at 8:1. Clearly see and know when your design is satisfactory, keep up with standards, easily probe small devices, and reduce test complexity with the InfiniiMax Ultra Series probes.
The AE6941A Automotive Ethernet Test Fixture provides easy access to automotive Ethernet signals for conformance testing and device characterization.
The AE6941A Automotive Ethernet Test Fixture provides easy access to automotive Ethernet signals for conformance testing and device characterization.
AE6941A
The AE6941A Automotive Ethernet Test Fixture provides easy access to automotive Ethernet signals for conformance testing and device characterization.
The AE6941A Automotive Ethernet Electrical Test Fixture provides easy access to automotive Ethernet electrical signals so you can perform conformance testing and device characterization quickly and easily.
You can use this breakout board with the AE6942A, AE6943A, and AE6960A adapters to support the Keysight AE6900T, AE6900R, and AE6900L automotive Ethernet electrical conformance applications to provide fast and accurate design validation and debug of transmit receive and link segment signals.
Features
Ideal for digital system design, component design/characterization, and educational research applications.
Ideal for digital system design, component design/characterization, and educational research applications.
N2796A
Ideal for digital system design, component design/characterization, and educational research applications.
The N2796A is a new generation of low-cost, single-ended active probe with the AutoProbe interface. The probe integrates many of the characteristics needed for today’s general-purpose, high-speed probing - especially in digital system design, component design/characterization, and educational research applications. Its 1MΩ input resistance and extremely low input capacitance (1 pF) provide ultra low loading of the DUT. This, accompanied with superior signal fidelity, makes this probe useful for most of today’s digital logic voltages. And with its wide dynamic range (±8 V) and offset range (±12 V), the probe can be used in a wide variety of applications.
For high signal integrity probing, the N2796A 2 GHz active probe is a perfect complement to Keysight’s 1 GHz bandwidth Infiniium and InfiniiVision Series scopes. The N2796A can also be used with Keysight’s 2.5 GHz or higher bandwidth Infiniium 9000 or 90000 Series scopes as a low-cost alternative to 1156A-1158A active probe or InfiniiMax probe.
The N2796A is equipped with a white LED headlight to illuminate the circuit under test. The probe is powered directly by the InfiniiVision and Infiniium AutoProbe interface, eliminating the need for an additional power supply. The probe also comes with a number of accessories that allow for easy connections to the circuit under test.
87405B preamplifier, 10 MHz to 4 GHz; compact gain block delivering reliable output power directly at the test port.
87405B preamplifier, 10 MHz to 4 GHz; compact gain block delivering reliable output power directly at the test port.
87405B
87405B preamplifier, 10 MHz to 4 GHz; compact gain block delivering reliable output power directly at the test port.
Preamplifiers and System Noise Figure Application Note – This note discusses noise figure basics including applications and characteristics of Keysight’s amplifier technology. Highlighted are Keysight’s 87405C portable preamplifiers that provide an exceptional gain of 25 dB up to 18 GHz and a probe-power bias connection which eliminates the need for an additional DC power supply. Read the Preamplifiers and System Noise Figure Application Note now!
The Keysight 87405B microwave component amplifier brings compact, reliable gain block performance to systems integrators and microwave designers. With 22 dB minimum gain block and over 8 dBm output power, this amplifier offers output power where it is needed: at the test port.
For more information about usb preamp, microwave amplifier and system amplifier, please visit Keysight Amplifiers.
87415A microwave system amplifier, 2 to 8 GHz; compact gain block delivering reliable output power at the test port.
87415A microwave system amplifier, 2 to 8 GHz; compact gain block delivering reliable output power at the test port.
87415A
87415A microwave system amplifier, 2 to 8 GHz; compact gain block delivering reliable output power at the test port.
The Keysight 87415A microwave component amplifier brings compact, reliable gain block performance to systems integrators and microwave designers. With 25 dB minimum gain and over 23 dBm output power from 2 to 8 GHz, this amplifier offers output power where it is needed: at the test port.
87302C hybrid power divider, 0.5 to 26.5 GHz; minimal insertion loss and high port isolation for power splitting.
87302C hybrid power divider, 0.5 to 26.5 GHz; minimal insertion loss and high port isolation for power splitting.
87302C
87302C hybrid power divider, 0.5 to 26.5 GHz; minimal insertion loss and high port isolation for power splitting.
The Keysight 87302C hybrid power divider is designed for power splitting applications that require minimal insertion loss and high isolation between ports. It has insertion loss between the main line and output port which is 1 to 2 dB less than equivalent resistive power splitters. It is designed for critical signal processing applications; phase and amplitude tracking between the two output ports is controlled and specified.
87303C hybrid power divider, 1 to 26.5 GHz; minimal insertion loss and high port isolation for power splitting.
87303C hybrid power divider, 1 to 26.5 GHz; minimal insertion loss and high port isolation for power splitting.
87303C
87303C hybrid power divider, 1 to 26.5 GHz; minimal insertion loss and high port isolation for power splitting.
The Keysight 87303C hybrid power divider is designed for power splitting applications that require minimal insertion loss and high isolation between ports. It has insertion loss between the main line and output port which is 1 to 2 dB less than equivalent resistive power splitters. It is designed for critical signal processing applications; phase and amplitude tracking between the two output ports is controlled and specified.
U7227C USB preamplifier, 100 MHz to 26.5 GHz; improves system noise figure and gain for accurate spectrum measurements.
U7227C USB preamplifier, 100 MHz to 26.5 GHz; improves system noise figure and gain for accurate spectrum measurements.
U7227C
U7227C USB preamplifier, 100 MHz to 26.5 GHz; improves system noise figure and gain for accurate spectrum measurements.
The U7227C USB preamplifier (100 MHz to 26.5 GHz ) brings reliable gain and low noise figure to measurement systems. It improves the overall system performance and reduces systematic errors.
When connected to an X-Series signal analyzer, the USB preamplifier automatically configures the analyzers to detect the specific preamplifier connected, and downloads the embedded calibration data such as gain, noise figure and S-parameters. The calibration data provides accurate correction data and more repeatable results for each measurement.
U7227F USB preamplifier, 2 to 50 GHz; improves system noise figure and gain for more accurate spectrum measurements.
U7227F USB preamplifier, 2 to 50 GHz; improves system noise figure and gain for more accurate spectrum measurements.
U7227F
U7227F USB preamplifier, 2 to 50 GHz; improves system noise figure and gain for more accurate spectrum measurements.
The U7227F USB preamplifier (2 to 50 GHz) brings reliable gain and low noise figure to measurement systems. It improves the overall system performance and reduces systematic errors.
When connected to an X-Series signal analyzer, the USB preamplifier automatically configures the analyzers to detect the specific preamplifier connected, and downloads the embedded calibration data such as gain, noise figure and S-parameters. The calibration data provides accurate correction data and more repeatable results for each measurement.
U7227A USB preamplifier, 10 MHz to 4 GHz; improves system noise figure and gain for more accurate spectrum measurements.
U7227A USB preamplifier, 10 MHz to 4 GHz; improves system noise figure and gain for more accurate spectrum measurements.
U7227A
U7227A USB preamplifier, 10 MHz to 4 GHz; improves system noise figure and gain for more accurate spectrum measurements.
The U7227A USB preamplifier (10 MHz to 4 GHz) brings reliable gain and low noise figure to measurement systems. It improves the overall system performance and reduces systematic errors.
When connected to an X-Series signal analyzer, the USB preamplifier automatically configures the analyzers to detect the specific preamplifier connected, and downloads the embedded calibration data such as gain, noise figure and S-parameters. The calibration data provides accurate correction data and more repeatable results for each measurement.
11500A Type-N(m) to Type-N(m) cable assembly, DC to 6 GHz; delivers low reflection, high repeatability, and durability.
11500A Type-N(m) to Type-N(m) cable assembly, DC to 6 GHz; delivers low reflection, high repeatability, and durability.
11500A
11500A Type-N(m) to Type-N(m) cable assembly, DC to 6 GHz; delivers low reflection, high repeatability, and durability.
The Keysight 11500B cable assembly is 58 cm (23 in) type-N male to type-N male with a frequency range of DC to 6.0 GHz
11500D Type-N(m) to Type-N(m) cable, DC to 18 GHz; delivers low reflection, high repeatability, and mechanical durability.
11500D Type-N(m) to Type-N(m) cable, DC to 18 GHz; delivers low reflection, high repeatability, and mechanical durability.
11500D
11500D Type-N(m) to Type-N(m) cable, DC to 18 GHz; delivers low reflection, high repeatability, and mechanical durability.
The Keysight 11500B cable assembly is 58 cm (23 in) type-N male to type-N male with a frequency range of DC to 6.0 GHz