Power Meters & Power Sensors
High performance solutions for peak and average power measurements
Power Measurements You Can Rely On
Keysight’s power meters and power sensors measure the power of RF and microwave signals accurately with sensors of various types (CW, average, and peak and average), covering numerous frequencies and power ranges. We offer a wide selection of power meters and power sensors for nearly all application needs — wireless communications, radar pulse measurements, component test, and more. Applications include testing the output power of communication base-station transmitters, radar system equipment, wireless devices, and much more.
Code-compatibility between power meters reduces the need for re-coding. Not only that, all Keysight power meters are backward-compatible with most legacy power sensors.
PathWave BenchVue Power Meters / Sensors Software
Quickly control your power meters to log data and visualize measurements in a variety of display options for easier analysis.
- Control power meters / sensors easily for your specific test configurations from multiple power meters.
- Log and view real-time measurements with a variety of display types to interpret your data faster.
- Get faster measurement setups with built-in wireless and radar presets.
- Create automated test sequences quickly with minimal instrument knowledge.
- Receive KeysightCare software support subscription and license with each new instrument purchase.
Find the Power Meters and Sensors That Are Right for You
8480 Series Power Sensors
E-Series CW Power Sensors
E9300 Average Power Sensors
E9320 Peak and Average Power Sensors
EPM and EPM-P Series Power Meters
N8480 Series Power Sensors
P-Series Power Meters
P-Series Wideband Power Sensors
USB and LAN Power Sensors
Waveguide Power Sensors
V3500A Handheld RF Power Meter
N1913PM5B VDI Erickson PM5B MM–Wave Power Meter
View All
Extend Your Capabilities with the Right Tools
Get more functionality out of your existing hardware today by complementing it with the right accessories to improve productivity and the right Keysight PathWave design and test automation software to accelerate your product development.
BenchVue Software
Expand your power meter capabilities with BenchVue's application software
Featured Resources
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility