Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight Expert benchtop DC power supplies come in two classes. The NB1-class includes the E36150 Series, and the NB2-class includes the E36300 Series.
Keysight Expert benchtop DC power supplies come in two classes. The NB1-class includes the E36150 Series, and the NB2-class includes the E36300 Series. They provide precise voltage and current control with a maximum output up to 800 W. Our highest power Expert model provides autoranging capabilities up to 800 W, ideal for testing motor drivers, power inverters, and DC to DC converters that require high voltage or current underload. Keysight Expert DC power supplies include all the capabilities in our Advanced models with additional features like enhanced programming speed, automotive ISO preset library, playback simulation, and e-logging features. Choose one of our popular configurations or configure one specific to your application.
Record and analyze power output over time, creating traceable reports for verification and compliance purposes.
Predefine a sequence of voltage and current settings to be executed automatically in a specific order, with precise timing.
Simulate real-world conditions with power-up sequences for devices that require varying voltages or currents at different stages of operation.
Measure voltage and current directly from the power supply for accurate readings and streamline testing, reducing the need for an external instrument.
Maximum power
80 W to 800 W
Maximum current per output
5 A to 80 A
Maximum voltage per output
25 V to 60 V
Number of outputs
1 to 3
4-wire remote sense
Varies
Up / down programming settling time
11 ms to 15 ms
Arbitrary waveform generation
Varies
E36312A
The Keysight E36312A is a programmable 80 watt-triple output DC power supply with LAN and USB interfaces. GPIB interface is available as an option.
The E36312A Series triple output power supply is ready for your bench application. With low output ripple/noise and accurate voltage/current measurements, you can test with confidence. You have access to advanced features such as data logging, output sequencing, list mode, and output coupling. For higher power and similar features, see the E36313A (160 W) model. For a more economical power supply with a basic feature set, see the E36311A (80 W).
Download BenchVue Basic app for free to control your instruments.
E36313A
The Keysight E36313A is a programmable 160 watt-triple output DC power supply with USB and LAN interface. GPIB interface is available as an option
The E36313A Series triple output power supply is ready for your bench application. With low output ripple/noise and accurate voltage/current measurements, you can test with confidence. You have access to advanced features such as data logging, output sequencing, list mode, and output coupling. The E36312A (80 W) offers the same feature set with reduced power and the E36311A (80 W) is the most economic model with reduced feature set.
Download BenchVue Basic app for free to control your instruments.
E36155A
The E36155A is an 800W Autoranging Benchtop single power output DC power supply, 60V, 40A with LAN and USB interfaces. GPIB interface is available as an option.
The Keysight E36155A is an 800W, 60V, 40A Autoranging Benchtop single power output DC power supply. The E36155A includes advanced characterization tools such as data logging, an optional scope view, and arbitrary waveform generation. This enables in-depth analysis and precise output modulation for power simulation applications, allowing you to accelerate development projects without compromising quality. All these features work together to provide a one-box solution that eliminates the typical requirements of multiple instruments, therefore, helping you to save time without complex setups as well as reducing your test costs.
The E36155A brings in a new key innovation — a detachable front binding post that supports a high current up to 80A. The detachable binding post allows easy access to the power outputs allowing for seamless wire connections to your DUTs. More importantly, the front binding post has a built-in auto-protection mechanism to ensure your own safety as well as your devices.
Download BenchVue Basic app for free to control your instruments.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Multi-output power supplies can provide power to several devices at once, making them ideal for testing circuits that require different voltage levels or multiple power rails.
Single-output power supplies offer a single, fixed output, which is perfect for straightforward applications that require only one voltage or current level.
Multi-output models are more flexible and space-efficient for complex testing setups, while single-output models are simpler and cost-effective for basic testing needs.
Advanced data logging allows you to record and analyze power output over time. It makes it easier for you to track the performance of your DUT throughout long-duration tests. Whether you are monitoring voltage stability, current fluctuations, or other parameters, data logging provides detailed insights that help with debugging, optimization, and performance verification.
With LIST mode programming, you can create complex output sequences with customizable voltage and current steps. This feature is valuable for simulating real-world scenarios where the power supply needs to change over time in a predictable manner. LIST mode programming makes it easy to automate the process of changing output values during testing. This helps you reduce setup time and increase test efficiency, especially for tasks like device stress testing or battery simulation.
The adjustable slew rate allows you to control the rise and fall times of voltage and current during testing. This is particularly useful for simulating real-world conditions where devices may not experience instantaneous voltage or current changes. It helps prevent inrush currents and other issues that can affect sensitive components, ensuring your tests match specific requirements, whether for gradual startup sequences or power cycling simulations.