FieldFox Handheld Combination Analyzer, 32 GHz

The world’s most advanced handheld signal analyzer—fully software-defined and built with enhanced security to protect your mission-critical data up to 32 GHz.

prod_image
  • VNA capabilities

    Yes - optional

  • Maximum frequency

    32 GHz

  • Maximum IQ streaming bandwidth

    120 MHz

  • Maximum analysis bandwidth

    120 MHz

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

Capture, Analyze, and Act on Wideband Signals

FieldFox delivers all-in-one capability for spectrum monitoring, signal analysis and generation, interference hunting, vector network analysis and cable and antenna testing - built for performance in both field and lab environments.

Measure signals from 9 kHz to 32 GHz with the Keygiht N9950D FieldFox Handheld Analyzer.

  • Perform sprectrum analysis, vector network analysis, cable and antenna testing, pulse generation, and power measurements.
  • Capture elusive signals with up to 120 MHz gap-free, real-time bandwidth.
  • Stream IQ data with a maximum of 120 MHz bandwidth.
  • Make accurate spectrum analyzer measurements (± 0.2 dB) without warmup.
  • Use the intuitive touchhscreen for simplified file management.
  • Carry one lightweight unit at 3.6 kg (8 lb) in a weatherproof design.

What's included:

  • AC/DC adapter
  • Localized power cord
  • Rechargeable Li-ion battery
  • Soft carrying case with backpack and shoulder straps
  • Quick Reference Guide