Rugged and portable for comprehensive RF field testing 

Keysight FieldFox handheld spectrum analyzers include the handheld analyzers. They are a versatile tool for RF field testing, offering comprehensive capabilities in spectrum analysis, vector network analysis, power measurements, and pulse generation. With over 25 license key-activated software options, remotely upgrade your analyzer to meet your field-testing needs. Choose one of our most popular configurations or build the one you need for your application. Need help selecting? Check out the resources below.

Spectrum analysis

Identify interference, verify signal coverage, optimize performance, and use gapless IQ data for spectrum monitoring, demodulation, and 5G NR quality metrics.

Vector network analysis

Perform in-depth troubleshooting and maintenance for RF cables and antennas, identifying faults with time-domain reflectometry and measuring S-parameters.

Power measurements  

Make accurate, user-definable channel power measurements with the built-in power meter. Pair with an external USB peak power sensor to efficiently characterize pulsed RF signals.

 

Signal generation 

Generate analog modulations and user-defined pulse sequences with the built-in pulse signal generator.

prod_image
  • VNA capabilities

    Yes - optional, No

  • Maximum frequency

    10 GHz to 54 GHz

  • Maximum analysis bandwidth

    40 MHz to 120 MHz

  • Maximum IQ streaming bandwidth

    1 MHz to 120 MHz

Frequently asked questions