NS1-class ATE System DC Power Supply, 9 V, 200 A, 2 kW

The N6970A is designed for automated test equipment (ATE) applications where high performance is critical.

prod_image
  • Maximum current per output

    200 A

  • Maximum power

    2000 W

  • Maximum voltage per output

    9 V

  • Adjustable slew rate

    Yes

  • Measurement accuracy

    4.2 mV

  • Noise and ripple

    9 mVpp

  • Output response time

    3 ms

  • Programming accuracy

    4.2 mV

  • Regenerative power

    No

  • Arbitrary waveform generation

    Yes

  • Input phase voltage

    Single Phase 100/240 VAC

  • Command processing time

    3 ms

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

Tune the N6900 to meet your specific test challenges with four performance options

Accuracy Package (Option 301)

  • Improves the programming and measurement accuracy, and adds a second seamless measurement range for current

Measurement Enhancements (Option 302)

  • Adds external data logging
  • Adds voltage and current digitizers with programmable sample rates

Source & Speed Enhancements (Option 303)

  • Adds constant-dwell arbitrary waveforms
  • Adds output list capability
  • Provides 6x improvement in up/down programming time

Relays (Options 760 & 761)

  • Adds disconnect and polarity-reversal relays 

Accelerate test throughput with industry-leading specifications

  • Test speeds 100x faster than standard system power supplies
  • Command processing speed < 2ms 
  • Fast up/down programming speeds up to 3ms

Accurately characterize your DUT's power profile with advanced measurement capability

  • Dual voltage and current measurement capability with DMM-like accuracy
  • Power, peak power, watt-hour, and amp hour measurements

Add power flexibility to your test system

  • Increase power dissipation from 10% to full two-quadrant operation with N7909A power dissipater
  • Parallel N6900 supplies up to 10kW with equal current sharing among paralleled supplies
  • Track power events with optional N7908A black-box recorder
  • Add advanced display, setup, and measurement functions by downloading Keysight's free application: APS Power Assistant Software 

Optimize testing with the N6900, versatility was never faster

When designing high performance ATE systems, there’s an art to the tradeoffs you make when asked to “integrate fast and test faster within budget.” That’s why Keysight’s N6900 Series DC power supplies are small, flexible, and market-leading fast. And with our VersaPower architecture, you can tune the N6900 for the optimum balance of test coverage, quality, and time.

Turn any APS power supply into not only a source but a load as well, which is great for power storage applications. Add full, 2-quadrant operation to any APS power supply with the N7909A APS power dissipater unit.

If you have ATE applications where a full-featured, high-speed dynamic sourcing and measurement is needed, consider the APS N7900 Series power supplies.

BenchVue software enabled: Do more with your PC and instrument together, no programming required. Easily control your power supplies to set parameters and quickly build automated tests on your PC.

Download BenchVue Basic app for free to control your instruments.