Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight Expert ATE power supplies come in two classes. The NS1-class includes the DP5700, DP5800, N6900 Series, and the NS4-class includes the RP5900 Series.
Keysight Expert ATE power supplies come in two classes. The NS1-class includes the DP5700, DP5800, N6900 Series, and the NS4-class includes the RP5900 Series. They deliver the precision, speed, and enhanced programmability required to safely test complex systems. The Expert Series architecture delivers fast dynamic response, precise control, and efficient energy recovery, optimized for demanding ATE environments that require dynamic load testing. Choose one of our popular configurations or configure one specific to your application.
Precise voltage and current control delivered with high-speed command processing, ideal for quickly testing high-speed electronic devices with fast-switching circuitry.
Adjusts outputs dynamically based on the DUT’s requirements, ensuring optimal power delivery while preventing overloads.
Built-in digital I/O ports allow for direct integration with automated test controllers for synchronization with other lab instruments like oscilloscopes and function generators.
Scales to 192 kW by combining multiple units, enabling testing of larger, high-power systems.
Maximum power
1500 W to 12000 W
Maximum voltage per output
20 V to 800 V
Maximum current per output
8 A to 240 A
Noise and ripple
9 mVpp to 2400 mVpp
Regenerative power
Varies
Measurement accuracy
9 mV to 480 mV
Output response time
3 ms to 30 ms
N6952A
The N6952A is designed for automated test equipment (ATE) applications where high performance is critical.
Accuracy Package (Option 301)
Measurement Enhancements (Option 302)
Source & Speed Enhancements (Option 303)
• Relays (Options 760 & 761)
When designing high performance ATE systems, there’s an art to the tradeoffs you make when asked to “integrate fast and test faster within budget.” That’s why Keysight’s N6900 Series DC power supplies are small, flexible, and market-leading fast. And with our VersaPower architecture, you can tune the N6900 for the optimum balance of test coverage, quality, and time.
Turn any APS power supply into not only a source but a load as well, which is great for power storage applications. Add full, 2-quadrant operation to any APS power supply with the N7909A APS power dissipater unit.
If you have ATE applications where a full-featured, high-speed dynamic sourcing and measurement is needed, consider the APS N7900 Series power supplies.
BenchVue software enabled: Do more with your PC and instrument together, no programming required. Easily control your power supplies to set parameters and quickly build automated tests on your PC.
Download BenchVue Basic app for free to control your instruments.
N6972A
The N6972A is designed for automated test equipment (ATE) applications where high performance is critical.
Accuracy Package (Option 301)
Measurement Enhancements (Option 302)
Source & Speed Enhancements (Option 303)
Relays (Options 760 & 761)
When designing high performance ATE systems, there’s an art to the tradeoffs you make when asked to “integrate fast and test faster within budget.” That’s why Keysight’s N6900 Series DC power supplies are small, flexible, and market-leading fast. And with our VersaPower architecture, you can tune the N6900 for the optimum balance of test coverage, quality, and time.
Turn any APS power supply into not only a source but a load as well, which is great for power storage applications. Add full, 2-quadrant operation to any APS power supply with the N7909A APS power dissipater unit.
If you have ATE applications where a full-featured, high-speed dynamic sourcing and measurement is needed, consider the APS N7900 Series power supplies.
BenchVue software enabled: Do more with your PC and instrument together, no programming required. Easily control your power supplies to set parameters and quickly build automated tests on your PC.
Download BenchVue Basic app for free to control your instruments.
RP5943A
The Keysight RP5943A regenerative power system is a single-output, bi-directional, regenerative DC power supply with highly integrated safety features that protect both your people and your device under test.
The Keysight RP5943A Regenerative Power System delivers a single-output, bidirectional DC power supply with integrated safety features that protect both your team and your device under test. Its regenerative design feeds energy back to the grid cleanly, helping you reduce energy consumption and lower cooling costs.
The RP5943A combines seamless source and load functionality in a compact 2U-high package, helping you save energy, minimize floor space, and shorten integration time.
The RP5943A enables you to do the following:
DP5810A
The single-output, 10,200 W DP5810A DC power supply provides universal AC input, GPIB, LAN, USB, LXI compliance, and analog/resistance control of output voltage and current.
Power Without Compromise
The single-output 10,200 W DP5810A provides a universal AC input and comes standard with GPIB, LAN, and USB interfaces, along with comprehensive protection against overvoltage and overcurrent. It also supports analog voltage and resistance control for output programming. Designed for dependable performance in system applications, it offers advanced features in a compact 2U full-rack-size form factor, allowing you to validate complex power devices faster, in less space, with no compromise on performance.
The DP55810A enables you to:
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Output sequencing is a feature that allows users to program a series of voltage or current steps over time, ensuring a precise and automated power delivery sequence. This is crucial for simulating real-world operating conditions, such as power-up and shutdown sequences in complex electronic systems. Key benefits include:
1. Simulating real-world startup conditions
Many electronic devices require a specific power-up sequence to function correctly. For example, microprocessors, FPGAs, and multi-rail circuits must receive power in a controlled order to avoid damage.
2. Preventing inrush current & power surges
Gradually ramping up voltage and current helps prevent unexpected power spikes that could damage sensitive components.
3. Automating test procedures
Engineers can define complex voltage/current profiles without manually adjusting power settings. This is useful in automated test setups, manufacturing, and reliability testing.
4. Ensuring compliance with power standards
Many industry standards specify strict power sequencing requirements for telecommunications, automotive electronics, and industrial systems.
Yes. Most system power supplies support remote control through interfaces like LAN (Ethernet), USB, and GPIB. They often use standard programming languages (like Python, C++, or LabVIEW) with SCPI commands for automation.
System power supplies utilize fan-based cooling with intelligent thermal management to regulate temperature and maintain optimal performance. These cooling mechanisms ensure efficient heat dissipation to prevent overheating and extend the lifespan of internal components.
Most system DC power supplies often include built-in functions for creating custom voltage / current ramps, pulses, or sine waves, enabling users to test how their devices respond to varying power conditions.