FS1-class Frequency Synthesizer, 20 GHz

The AP4001A FS2 Frequency Synthesizer is a wideband frequency synthesizer operating up to 20 GHz with mHz frequency resolution.

prod_image
  • Maximum frequency

    20 GHz

  • Output power @1 GHz

    23 dBm

  • Phase noise @1 GHz (20 kHz offset)

    -128 dBc/Hz

  • Frequency switching speed

    25 µs

  • Number of channels

    1

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

Compact frequency synthesizer with mHz frequency resolution

With output power of up to +23 dBm, the AP4001A frequency synthesizer offers dedicated sweeping capabilities with switching speeds of 25 μs. It boasts frequency modulation as well as pulse modulation and is suitable for automated test equipment (ATE), telecom/satcom, and local oscillator (LO) applications.

  • Phase-lock the high-stability internal reference to a programmable external reference
  • Reduce switching speed below 25 μs with an optional fast-switching feature
  • Control using USB or LAN interface and the SCPI-1999 command set
  • Consume less than 10 W power with an external 6 V DC supply