What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Measurement Module/Logic Analyzer Mainframe Compatibility
A wide range of measurement modules has always been available for HP and Keysight logic analysis systems. These modules, both current and discontinued, are compatible with specific logic analyzer mainframes. Check the tables below to see which modules work in each system.
Please contact Keysight if you do not see your modules listed or if you have other questions about compatibility.
| Currently Shipping Meaurement Modules/Logic Analysis System Compatibility | ||||
|---|---|---|---|---|
| Measurement Module | Module Type | 16900 Series | 16700 Series (Discontinued) | 16500C (Discontinued) |
| 16962A | Timing and State | X * | ||
| 16951B | Timing and State | X | ||
| 16950B | Timing and State | X | ||
| 16911A | Timing and State | X | ||
| 16910A | Timing and State | X | ||
| 16760A | Timing and State | X | X | |
| 16720A | Pattern Generator | X | X | |
* Compatible with 16901A and 16902B frames in the 16900 Series
| Discontinued Measurement Modules/Logic Analysis System Compatibility | ||||
|---|---|---|---|---|
| Measurement Module | Module Type | 16900 Series | 16700 Series (Discontinued) | 16500C (Discontinued) |
| 16950A | Timing and State | X | ||
| 16753/54/55/56A | Timing and State | X | X | |
| 16750/51/52B | Timing and State | X | X | |
| 16750/51/52A | Timing and State | X | X | |
| 16740/41/42A | Timing and State | X | X | |
| 16718/19A | Timing and State | X | ||
| 16715/16/17A | Timing and State | X | ||
| 16710/11/12A | Timing and State | X | ||
| 16557D | Timing and State | X | X | |
| 16555/56A, D | Timing and State | X | X | |
| 16554A | Timing and State | X | X | |
| 16550A | Timing and State | X | X | |
| 16542A | Timing and State | X | ||
| 16540/41A, D | Timing and State | X | ||
| 16534A | Oscilloscope | X | X | |
| 16533A | Oscilloscope | X | X | |
| 16532A | Oscilloscope | X | ||
| 16530/31A | Oscilloscope | X | ||
| 16522A | Pattern Generator | X | X | |
| 16520/21A | Pattern Generator | X | ||
| 16517/18A | Timing and State | X | X | |
| 16515/16A | Timing and State | X | ||
| 16510A, B | Timing and State | X | ||