The E7495A/B Antenna Measurements Post Processor is an external WindowsTM PC based application for the E7495A and E7495B Base Station Test Sets providing users with an easy-to-use interface to analyze Return Loss and Distance to Fault saved measurements.

  • Graph and Analyze Distance to Fault "Save Data" files
  • Graph and Analyze Return Loss "Save Data" files

Application examples include:

  • Add multiple traces for comparison
  • Apply Markers to measure trace data (both standard and delta markers)
  • Scale the Graph Area to zoom in or zoom out on selected trace areas
  • Add and save comments for each trace in the "Save Data" file(s)
  • Copy graphed trace(s) and/or trace measurement data to other applications for report generation
  • Print graphed trace(s) and/or trace measurement data
Keysight는 가능한 최신 버전을 사용하는 것을 권장하며, 최신 버전에는 현재 사용 가능한 가장 최신 버그 수정 및 보안 패치가 포함되어 있습니다.
릴리스 날짜 버젼 버전 설명
2005-12-12 1.05 .msi file available for download...
릴리스 날짜 버젼
2005-12-12 1.05
Version Description
.msi file available for download...

다운로드 방법

  1. Click the Download button
  2. Save file to your PC

라이센스

  • Does Not Require a License

Installs on: PC

운영 체제

  • Windows 2000
  • Windows 95/98
  • Windows Me

선결 조건

  • See Users Guide

지원되는 계측기

  • E7495A, E7495B
사용 가능한 소프트웨어 버전이 없습니다.
SHOW MORE