What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
DAQ970A Firmware Update
Keysight는 가능한 최신 버전을 사용하는 것을 권장하며, 최신 버전에는 현재 사용 가능한 가장 최신 버그 수정 및 보안 패치가 포함되어 있습니다.
릴리스 날짜 | 버젼 | 버전 설명 |
---|---|---|
2021-11-01 | 2.03 | Fixed a defect that was causing errors when setting the real time clock with the SYSTEM:TIME command |
릴리스 날짜 | 버젼 |
---|---|
2021-11-01 | 2.03 |
Version Description |
---|
Fixed a defect that was causing errors when setting the real time clock with the SYSTEM:TIME command |
다운로드 방법
- Download the zip file and follow the install instructions for firmware installation.
설치 방법
- The firmware update requires the use of the Keysight Firmware Update Utility. Make sure to install it before you start.
- Connect your PC to the instrument via any interface and launch the Firmware Update Utility.
- Browse for the firmware file “Kt_DAQ97XA_rev_A_02_03.upd” from the zip file that you have downloaded.
- Select the supported models based on your instrument.
- Under ‘Update Method’, insert the correct address to your instrument, and click Update.
- Click Yes to confirm the firmware update.
- When updating firmware, do not turn off the instrument or remove the connection.
- When the update is complete, the instrument will reboot itself automatically.
라이센스
- Does Not Require a License
지원 문서
부가 소프트웨어 / 유틸리티
Installs on: Instrument
운영 체제
- Windows 8
- Windows 7
- Windows 10
선결 조건
- Information Not Available
지원되는 계측기
- DAQ970A, DAQ973A
다운로드 방법
- Download the zip file and follow the install instructions for firmware installation.
설치 방법
- The firmware update requires the use of the Keysight Firmware Update Utility. Make sure to install it before you start.
- Connect your PC to the instrument via any interface and launch the Firmware Update Utility.
- Browse for the firmware file “Kt_DAQ97XA_rev_A_02_02.upd” from the zip file that you have downloaded.
- Select the supported models based on your instrument.
- Under ‘Update Method’, insert the correct address to your instrument, and click Update.
- Click Yes to confirm the firmware update.
- When updating firmware, do not turn off the instrument or remove the connection.
- When the update is complete, the instrument will reboot itself automatically.
라이센스
- Does Not Require a License
지원 문서
부가 소프트웨어 / 유틸리티
Installs on: Instrument
운영 체제
- Windows 8
- Windows 7
- Windows 10
선결 조건
- Information Not Available
지원되는 계측기
- DAQ970A, DAQ973A
다운로드 방법
- Download the zip file and follow the install instructions for firmware installation.
설치 방법
- The firmware update requires the use of a USB flash drive.
- Create a folder named “DAQ970A” at the root of the flash drive.
- Copy the NK.bin and build.xml files into that folder.
-
Attach the USB flash drive to the instrument front panel and press Utility > Admin > Firmware Update.
라이센스
- Does Not Require a License
지원 문서
Installs on: Instrument
운영 체제
- Windows 8
- Windows 7
- Windows 10
선결 조건
- Information Not Available
지원되는 계측기
- DAQ970A
SHOW MORE