The N9039A Preselector Application is the software that runs in the N9039A RF Preselector

This software can be updated similar to installing any other software update on your personal computer. If your N9039A is connected to the network, download the software update package found below onto the instrument and run the file directly on it. Otherwise, download the package onto your personal computer and transfer the file to the RF Preselector using a USB storage device.

It is recommended that you update your N9039A Preselector Application software whenever a new version is available.

Instrument Software Download and Installation Instructions

  1. Download the N9039A Preselector Application software update package onto the instrument (if it is connected to the network) or onto your PC (to be transferred to the instrument via a USB storage device).
  2. Download and follow the N9039A Software Update Procedure
  3. DO NOT run the N9039A Preselector Application Software Update onto your Personal Computer or Laptop. It is required that this application is run on the N9039A RF Preselector itself.

See the "N9039A Software Revision History" for details on all included updates, as well as the "N9039A Software vs. PSA Firmware Revision Compatibility" to know what versions of the PSA firmware this is compatible with.

Keysight는 가능한 최신 버전을 사용하는 것을 권장하며, 최신 버전에는 현재 사용 가능한 가장 최신 버그 수정 및 보안 패치가 포함되어 있습니다.
릴리스 날짜 버젼 버전 설명
2010-05-18 A.02.07 Fixed an issue when using a filtered path with a narrower than default video bandwidth would cause the sweep not to finish. Fixed issue that would not allow .NET 3.5 to install.
릴리스 날짜 버젼
2010-05-18 A.02.07
Version Description
Fixed an issue when using a filtered path with a narrower than default video bandwidth would cause the sweep not to finish. Fixed issue that would not allow .NET 3.5 to install.

다운로드 방법

  • See Above

라이센스

  • Does Not Require a License

Installs on: Instrument

지원되는 계측기

  • N9039A
사용 가능한 소프트웨어 버전이 없습니다.
SHOW MORE