Choose a country or area to see content specific to your location
Product Fact Sheets
Verify performance across multiple technologies
Check component performance with +27 dBm output power and –73 dBc ACPR (W-CDMA test model 1, 64 DPCH). With 900-μs simultaneous switching of
frequency, power and waveform type, you can also maximize test throughput.
Discover X-Series signal generation
To know your device’s behavior, you’ll take many paths. That’s the idea behind Keysight Technologies, Inc. X-Series signal generators. They produce the signals you need—from simple to complex, from clean to impaired—to test your design within and beyond its limits.
Industry-leading performance
From 9 kHz to 6 GHz, the analog and vector MXG and EXG signal generators deliver unmatched performance in five key categories: phase noise and spectral purity, bandwidth, EVM, ACPR, and output power.
Advanced signal creation
Perform advanced receiver testing compatible with the latest standards using the MXG or EXG and Signal Studio software: define signal parameters, transfer them to the instrument and use closed loop or interactive control during signal generation.
Lower cost-of-ownership
X-Series signal generators are designed for high reliability and simplified service. One key example is the self-maintenance strategy: if onsite repairs are ever needed, they can be completed in less than two hours with our refurbished-parts exchange program.
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.