다운로드 방법

  • Click the download button and save the file to a temporary directory on your PC.
  • Do download the VNA_x64_A.xx.xx.xx.exe file on your PC first, then transfer the file from your PC to your VNA using LAN or USB Pen drive.

설치 방법

  1. Press System > Main > Exit to terminate the VNA application.
  2. Double click VNA_x64_A.xx.xx.xx.exe on your VNA.
  3. Follow the instruction for the installation.
  4. Once the software installation is done, VNA is rebooted.

라이센스

  • Does Not Require a License

Installs on: Instrument

운영 체제

  • Windows 10

선결 조건

  • Information Not Available

지원되는 계측기

  • E5080B, E5081A