InfiniiVision Jitter Better-Best 번들
플라이어
Keysight Technologies offers two InfiniiVision X-Series oscilloscope bundles for high-speed jitter analysis: the High-Speed / Jitter Better Bundle and the High-Speed / Jitter Best Bundle. Both bundles save 25% off the list price when purchased as a bundle and include a four-channel oscilloscope, a two-channel function / arbitrary waveform generator, a differential active probe, and the ultimate bundle software option. The ultimate bundle software option includes all software options available for the InfiniiVision 6000 X-Series oscilloscope, such as jitter analysis, serial bus trigger and decoding, frequency response analysis, and automated pass / fail limit testing. The difference between the two bundles is the bandwidth and sampling rate of the oscilloscope and the frequency of the probe. The High-Speed / Jitter Better Bundle features a 1-GHz bandwidth oscilloscope that samples at up to 20 GSa/s and a 1.5-GHz differential active probe. The High-Speed / Jitter Best Bundle features a 2.5-GHz bandwidth oscilloscope that samples at up to 20 GSa/s and a 3.5-GHz differential active probe. These bundles are ideal for measuring various types of jitter with multiple views and quantization to gain valuable insight into the source of unwanted timing errors. They also support a broad range of automotive and embedded serial bus applications, such as Low-, Full-, and Hi-Speed USB 2.0.
To learn more about these bundles or request a quote, visit www.keysight.com/find/InfiniiVisionJitterBundles or contact your local Keysight office. You can also find more information about Keysight Technologies’ products, applications, or services at www.keysight.com.