Choose a country or area to see content specific to your location
Configuration Guides
Ordering Options for your Microwave Analog Signal Generator Has Never Been Simpler or More Efficient
The Keysight microwave analog signal generators are an essential part of today’s most advanced measurement systems. They reliably provide the signal purity, output power, and modulation you need to keep pushing the envelope. Knowing what to order for your specific application can be intimidating, so Keysight has put together a set of Good, Better, and Best Value Bundles – making ordering these options simpler and more efficient than ever before.
What is Included in Each Value Bundle?
To take advantage of each value bundle, simply select either the Good (N5173B), Better (N5183B), or Best (E8257D) bundle and the frequency range you are looking for.
Bundle Components – Overviews
The following sections provide brief overviews for each of the options the Good, Better and Best Value Bundles.
1EA/1EU – High Output Power
Drive advanced designs forwards and characterize broadband microwave components such as filters and amplifiers with high output power up to +23 dBm.
UNW – Narrow Pulse Modulation
Be well-equipped to generate pulse modulated signals suited for testing in radar, communications, and control systems applications. Option UNW provides you with the ability to create pulses with 20 ns minimum width and 10 ns rise and fall times.
UNZ – Fast Switching
Enhance the utilization of your test set and significantly reduce test time by commanding the signal generator to a new frequency or amplitude or use the list mode capability to step through wide bandwidths and power levels.
콘텐츠 잠금 해제
무료 가입
*Indicates required field
감사합니다!
귀하의 양식이 성공적으로 제출되었습니다.
브라우저 쿠키가 만료되거나 브라우저 캐시가 지워지면 액세스 권한이 초기화됩니다. 콘텐츠에 다시 액세스 하시려면 다시 로그인하세요.
×
판매 문의 부탁드립니다.
*Indicates required field
감사합니다!
A sales representative will contact you soon.