Make Accurate Power Level Measurements

백서

Reduce receiver false-pass conditions and lower costs by improving the accuracy of power level measurements

Global political instability and emerging military threats are driving the need for test modernization in the aerospace and defense sectors. Greater test accuracy and lower measurement risk are critical for these new and updated designs.

Radar receiver sensitivity is critical for electronic warfare (EW). The sensitivity of both the radar receiver and the radar transmitter must be accurate, precise, and repeatable. Sensitivity measurement accuracy directly relates to power level accuracy — as the radar signal must be strong enough to cover the required distance. Failure of the radar receiver to decipher signals properly from long distances is not an option for military applications.