Kronos: Measure More with Less

전단지

Measure More with Less  

N6791/2A DC Electronic load

From making battery drain test analysis to measuring DC-DC converter efficiency, now you can do it with less instruments on your bench. Keysight offer 1U height modular electronic load module for the N6700 family. Capable of supply power from power module and sink to the e-load module in a single modular mainframe.  

  • 1U height: N6791A 100W, single-wide and N6792A 200W, double-wide modules
  • Input: N6791A 100W 20A, 60V and N6792A 200W 40A, 60V
  • Modes: Constant Voltage, Constant Current , Constant Resistance, Constant Power
  • USB, LAN, GPIB interfaces standard
  • N6700 style UI for ease of use and familiarity

Use with N6705C mainframe, you can get a powerful built-in arbitrary generator that allows you to emulate complex dynamic waveforms. Analyze and report data with built-in data logger that helps in generating reports for your applications.