Supplying AC Power for Testing LED Drivers up to 310 V AC

애플리케이션 노트

Benefits from key power source features

  • Low cost of ownership—backed with global support and the longest standard warranty in the industry 
  • Compact form factor—make the best use of space in tight working conditions and efficiently utilize rack space
  • Intuitive user interface—If you’ve used an Keysight DC power supply, you’ll feel right at home with these AC sources
  • Flexible I/O—USB and LAN/LXI Core (standard), GPIB (optional). And you can access and control the source remotely via a standard browser