N2890L Passive Probe

데이터 시트

Keysight N2890L

Passive Probe

Data Sheet

The Keysight Technologies N2890L is a low-cost, general purpose passive probe with 500-MHz bandwidth and features a high input resistance of 10 MΩ for low probe loading. The probe provides a 10:1 attenuation ratio and is compatible with Keysight's InfiniiVision and Infiniium Series oscilloscopes with 1 MΩ BNC input.

Note there are some differences between N2890A and N2890L.x

  •  Low-frequency compensation on the N2890L is done with the Keysight-provided tuning method.
  •  The low-frequency compensation capacitor is covered with a probe tip shaft that has no access hole.
  •  The N2890L does not have a tuning tool (screw driver) but has all other accessories the N2890A has.
  •  The labels on the compensation box and probe bag labels are different.

Characteristics

Standard Accessories

Replacement accessories

  •  0960-2900 Retractable hook tips
  •  N4827A PCB socket adapter, qty 2
  •  N4826A Dual-lead adapter, qty 2
  •  N4828A 5 mm ground spring, qty 2
  •  N4857A BNC adapter, qty 1

Evolving Since 1939

Our unique combination of hardware, software, services, and people can help you reach your next breakthrough. We are unlocking the future of technology. From Hewlett-Packard to Agilent to Keysight.