Overcome PCB Loss and Deliver a Clean Eye to Your DUT Using Multi-tap De-emphasis

애플리케이션 노트

Keysight Technologies, Inc. announces a new 32 Gb/s pattern generator with integrated 5-tap de-emphasis to augment the popular 32 Gb/s BERT platform. The video demonstrates the value of a pattern generator with integrated 5-tap de-emphasis when dealing with cable, connector, PCB board material, and other losses. With de-emphasis, the frequency-dependent loss can be compensated for and the test equipment can deliver a clean open eye to the DUT – even a chip-in-board or chip-on-board ceramic substrate separated from the test equipment by many inches of PCB traces and connectors.