애플리케이션 노트
Keysight Command Expert for fast and easy instrument control!
Keysight Technlologies, Inc. Command Expert is a FREE software application that provides fast and easy instrument control in many PC application environments. Command Expert combines instrument command sets, command sequences, documentation, syntax checking, and command execution in one simple interface. Command Expert helps you to:
– Find instrument commands
– Access command documentation
– Verify command syntax
– Build instrument command sequences – Execute instrument command sequences
– Integrate sequences into the MATLAB, Visual Studio, Excel, LabVIEW, Keysight VEE, or Keysight SystemVue PC application environment
– Generate code for command sequences in MATLAB, Visual C#, Visual Basic .NET, and Visual C/C++
– Profile command execution time
– Debug command sequences using breakpoints and single-stepping
Instrument command sets are available for instruments that use Standard Commands for Programmable Instrumentation (SCPI) or IVI-COM drivers.
무엇을 찾고 있습니까?