Using Command Expert with Microsoft Visual Studio

애플리케이션 노트

Keysight Technologies, Inc. Command Expert is a FREE software application that provides fast and easy instrument control in many PC application environments. Command Expert combines instrument command sets, command sequences, documentation, syntax checking, and command execution in one simple interface. Command Expert helps you to:

 

– Find instrument commands

– Access command documentation

– Verify command syntax

– Build instrument command sequences

– Execute instrument command sequences

– Integrate sequences into the Visual Studio, Excel, LabVIEW, MATLAB, Keysight VEE, or Keysight SystemVue PC application environment

– Generate code for command sequences in Visual C#, VisualBasic.NET, Visual C/C++, and MATLAB – Proile command execution time

– Debug command sequences using breakpoints and single-stepping

– Generate SCPI.NET for use in Visual Studio

 

Instrument command sets are available for instruments that use Standard Commands for Programmable Instrumentation (SCPI) or IVI-COM drivers.