애플리케이션 노트
The Keysight Technologies, Inc. U8030 Series Triple-Output DC Power Supply is the first triple-output DC power supply in its class to offer an output sequencing feature. With the easy-to-use knob and intuitive keypad, you can store three settings and recall these settings in sequence either as single or loop operation. The stored settings remember the voltage and current limit value settings; overvoltage protection (OVP) and overcurrent protection (OCP) on or off states; and OVP and OCP trip levels.
The U8030 Series power supply offers two models, the U8031A and U8032A, each with different voltage and current ratings to cater to your needs. Both models are compact bench instrument that provide excellent load regulation and clean output noise for continued stability, and offer a total output of 375 W. The U8030 Series power supply has three outputs—one fixed output and two variable outputs—that can be controlled individually or simultaneously and a tracking feature that duplicates output setting from output channel 1 to output channel 2 and vice versa. With these features and performance, the U8030 Series power supply is an ideal power source alternative for electronics manufacturing, research and development, and the education sector.
무엇을 찾고 있습니까?