전단지
Industries and Applications
Product Description
The Keysight Technologies, Inc. M9036A is an embedded PXIe PC controller which enables a compact platform solution. With the 2-link, 2x8 Gen 2 backplane configuration, it is an ideal match for the Keysight M9018A PXIe chassis. This three-slot module easily integrates into hybrid test systems using GPIB, USB, and LAN with the built-in front panel interfaces. Built upon a mid-performance Intel Core i5 dual-core processor with Hyper-Threading Technology, the M9036A is designed for applications in multi-tasking environments.
Software Information
The embedded controller supports the Microsoft Windows 7 and XP operating systems and comes with the selected operating system installed. Keysight I/O libraries, including VISA, Keysight Connection Expert, and I/O monitor, are also pre-installed.
무엇을 찾고 있습니까?