Brochures
Wireless communication systems are ubiquitous. From military, law enforcement, or entertainment to medical, industrial, or broadcast industries we rely on these systems to transfer strategic information where it’s needed. Keeping these systems up and running at optimum performance is no easy task — until now.
Field testing just got easier
If you are making measurements in the field, the Keysight Technologies, Inc. N934X Handheld Spectrum Analyzer (HSA) family makes your job easier. They’ve got the features you need for operating in tough field environments, and their measurement performance gives you confidence the job’s been done right. The HSAs let you automate routine tasks to save time and ensure consistent results. Field testing just got easier with the Keysight N934X HSAs.
Get the features you need in a field-ready instrument
When you’re in the field, you need equipment that will stand up to the challenges you face. Keysight’s HSAs are durable and go anywhere the job takes you — they provide the features you need to make your job easier once you’re there
Gain confidence in your measurements with benchtop performance in a handheld instrument
Having confidence in your measurements is critical, especially when you work in the field. Now you can take the accuracy and reliability of a benchtop spectrum analyzer with you in an HSA. In addition to field rugged features the N934X HSAs offer optimal performance in a handheld spectrum analyzer.
무엇을 찾고 있습니까?