Discover the Benefits of Auto Ramp and Scan Functions
In many general purpose test and measurement applications, engineers often use a power supply to provide power to devices and use a digital multimeter (DMM) for voltage or current measurements. The engineers also need to perform instrument programming when dealing with sweep voltage/current signals. In this application note, you will discover the advantages of using Keysight Technologies, Inc. U3606A’s auto ramp and scan features in performing multilevel DC test from the front panel, without any programming required for reliability test and power on/off test. Towards the end of this document, you will also learn how to use the front panel interface to create and store a completed ramp and scan DC bias method.