데이터 시트
Use with Keysight 2000 X-, 3000 X-, 4000 X-, 6000 X-, 5000, 6000, 7000, 9000, 90000, S-Series, Z-Series, or 86100D DCA-X oscilloscopes or 90008A oscilloscope/digitizers
Get Powerful MATLAB Software Options on the Most Popular Keysight Oscilloscopes
With today’s increasingly complex signals, the standard analysis routines that come with your oscilloscope are sometimes not enough. Now, Keysight Technologies, Inc. has joined forces with The MathWorks to offer powerful MATLAB software options that can be ordered right with your new InfiniiVision or Infiniium oscilloscope. These options give you advanced math and analysis options and allow you to create your own math functions and filters to meet your specific needs.
MATLAB extends the functionality of Keysight oscilloscopes by enabling you to analyze and visualize your data, execute and test various filters/equalization methods/transfer functions, and develop automated tests. With these capabilities, you can:
Test the functionality of electronic devices by making measurements with Keysight instruments and comparing them against known baselines in MATLAB
Capture waveforms using a Keysight oscilloscope controlled through the Instrument Control Toolbox and then manipulate or analyze the waveforms within MATLAB
Send MATLAB processed waveforms (either captured using an oscilloscope or derived mathematically) to a Keysight waveform/signal generator
Verify new algorithms or measurement routines using live data from Keysight instruments
Benefits of Purchasing MATLAB Software Directly from Keysight
Additional Details on Toolboxes Provided in the MATLAB Packages
The Instrument Control Toolbox lets you communicate with instruments, such as oscilloscopes, function generators and signal analyzers directly from MATLAB software. The toolbox enables you to communicate with instruments via instrument drivers, such as IVI and VXIplug&play, and commonly used communication protocols, such as GPIB, VISA, TCP/IP, and UDP. With the Instrument Control Toolbox product, you can generate data in MATLAB to send out to an instrument, or read data into MATLAB software for analysis and visualization.
The Signal Processing Toolbox is a collection of industry standard algorithms for analog and digital signal processing (DSP). Signal Processing Toolbox software also provides graphical user interfaces for interactive design and analysis and command-line functions for advanced algorithm development
The DSP System Toolbox provides algorithms, apps, and scopes for designing, simulating, and analyzing signal processing systems in MATLAB® and Simulink®. You can model real-time DSP systems for communications, radar, audio, medical devices, IoT, and other applications.
Use MATLAB software packages with the 86100D DCA-X oscilloscope
The DCA-X is able to interface with MATLAB using Option 201 so that you can apply almost any filtering or signal processing algorithm you wish and see the results on the DCA-X immediately. It is recommended that users of the DCA-X purchase “MATLAB - Standard digital analysis package” as it provides MATLAB, the DSP System Toolbox, and the Signal Processing Toolbox, which are important toolboxes for developing and applying digital filters to your oscilloscope signals.
Starting with firmware revision 8.02 you can also run MATLAB scripts that you write yourself or that are recommended by standards such as IEEE 802.3, FC-PI-4 and others. This allows you to see live Waveform Dispersion Penalty (WDP), non-compensatable data-dependent jitter (ncDDJ) and other results right on your oscilloscope screen. Transmitter Waveform Dispersion Penality (TWDP) is an example of a wrapper script as demonstrated in Figure 2.
Use MATLAB software packages with Infiniium User-Defined Function (UDF)
Keysight offers an option with Infiniium Series oscilloscopes called User-Defined Function that enables oscilloscope users to process oscilloscope data in the MATLAB data analysis engine and display the results as an additional oscilloscope channel. User-defined function requires MATLAB software to create and modify these custom analysis routines. It is recommended that users of UDF also purchase “MATLAB - Standard Signal Analysis Package” as it provides MATLAB and the Signal Processing Toolbox, which is an important toolbox for developing and applying digital filters to your oscilloscope signals.
무엇을 찾고 있습니까?