Benefits of Updating Switching System to Switch / Measure Unit

애플리케이션 노트

Add functionality, streamline your test programs, and reduce the physical test system size by upgrading from your 3499A/B/C to the Keysight Technologies, Inc. 34980A multifunction switch/measure unit.

This application note will describe differences and advantages of the 34980A Multifunction Switch/Measure System as compared to the 3499A/B/C Switch/Control System. The 34980A masters switching, measurement, and control features by offering a superior selection of switch topologies and system control features. A highly accurate, 6 ½ digit DMM has been integrated into the 34980A mainframe providing a wide variety of measurement capability. The 34980A mainframe includes standard PC connections and instrument control options for your ease of use. This document will detail the advantages of up-grading your 3499 test system using the 34980A.