Infiniium XR8 Oscilloscopes

데이터 시트

The Keysight Infiniium XR804KA is a next-generation real-time oscilloscope engineered for high-speed digital validation, offering unmatched signal fidelity, measurement accuracy, and system flexibility. Designed with a compact yet powerful architecture, the XR804KA delivers up to 33 GHz bandwidth, 128 GSa/s sampling rate, and 12-bit ADC resolution across four channels — making it ideal for advanced debugging, compliance testing, and signal integrity analysis.

 

Key Features:

  • High-Performance Hardware: Equipped with a custom ASIC and 12-bit ADC, the XR804KA captures fine signal details with ultra-low noise and high dynamic range. Bandwidth options range from 8 GHz to 33 GHz, scalable via software licenses.
  • Compact, Lab-Ready Design: Over a third lighter and 4x quieter than typical high-performance oscilloscopes, it fits seamlessly into any lab environment without compromising performance. A large, high-resolution touchscreen enhances usability.
  • Advanced Measurement Science: Supports jitter decomposition, SNDR, PAMn analysis, and automated compliance testing. Real-time acquisition memory scales up to 8 Gpts per channel, enabling deep signal capture and analysis.
  • Modern Software Platform: The redesigned Infiniium 2026 software offers multi-core processing, customizable workflows, and intuitive UI. Features include FFT, eye diagram analysis, mask testing, and user defined measurements.
  • Flexible Triggering: Includes hardware and software trigger modes such as edge, glitch, runt, setup/hold, and zone qualify.
  • KeysightCare Support: Comes with a 1-year KeysightCare Assured plan, with options to extend coverage and calibration services up to 5 years.
  • The XR804KA is a future-ready platform that scales with your needs — delivering precision, performance, and productivity in one compact solution.