Analog Signal Generator Model AP5031A and AP5032A

데이터 시트

The AP503xA Series of Analog Signal Generators are a series of phase-coherent, single or multi-channel, ultra-fast switching and ultra-low phase noise signal generators with a frequency range from 1 kHz to 12.75, 20, 40, and 51 GHz. It is ideally suited for a wide range of applications, where good signal quality, accurate and wide output power ranges, and very stable phase coherence among all channels are required. Outstanding phase noise is combined with good spurious, harmonic rejection and ultra-fast switching of < 10 us.