FG33530 Series 100 MHz Function/Arbitrary Waveform Generators

데이터 시트

The Keysight FG33530 Series function/arbitrary waveform generators are designed to provide high-performance signal generation with up to 100 MHz frequency. Featuring Trueform technology, these generators offer precise waveform replication and extensive memory capacity. The intuitive interface and advanced software tools, including Keysight BenchVue and BenchLink Waveform Builder, facilitate efficient waveform creation and editing. With built-in modulation types and various specialty waveforms, the FG33530 Series is ideal for complex testing applications