Keysight SystemVue W4524E Satellite Communications Library

데이터 시트

The W4524E SystemVue Satellite Communications Library is an optional add-on library for SystemVue. It provides simulation models and configurable IP reference designs for DVB-S2/S2X satellite communications transmitters and receivers, as well as DVB-T2 transmitters and ISDB-T. It also provides the end-to-end system modeling and simulation for GPS and Beidou2 satellite navigation systems, with additional modulation sources for Galileo and GLONASS systems. The library provides reference designs for GPS and Beidou2 transmitters, receivers, and a satellite channel model with troposphere, ionosphere and multi-path effects, enabling users to simulate receiver performance with baseband and RF impairments.

 

Full multi-satellite scenarios are also provided to simulate system performance in realistic satellite environments given the receiver location, trajectory, date, and time.