SL1035A/SL1036A Scienlab Battery Cell Test System

데이터 시트

Add low-current cell test capability to any lab with fast, accurate testing of up to 96 cells using the SL1035A/SL1036A low-current battery cell test system with ±5 or ±10 A channels that can be paralleled up to ±20 A. Three current ranges improve accuracy and resolution.

 

  • Voltage range: 6 V
  • Channel options: 96 with ±5 A, 60 with ±5 A, 48 with ±10 A
  • Built-in EIS measurements