FS2 Frequency Synthesizer Model AP4007A

데이터 시트

The FS2 AP4007A Frequency Synthesizer microwave signal source modules deliver instrument-grade performance, increased functionality, and efficient power consumption at a reduced size and affordable cost. The design combines low phase noise with fast switching capability, covering a wide frequency range from 8 kHz up to 20 GHz. The low spurious and harmonic content of the signal makes it ideally suitable for many demanding applications. The unit contains a high stability OCXO, providing accurate, power-calibrated, phase-lockable output signals.