FS1 Frequency Synthesizer Model AP4011A and AP4012A

데이터 시트

The FS1 Frequency Synthesizer is a very compact, very agile signal source with a frequency range of up to 20 GHz. It combines fast switching speed with low phase noise and good signal purity. The single-channel unit AP4011A is available as a flange- and rack-mountable module. The multi-channel version AP4012A is available in 1-, 2-, 3-, or 4-channel configurations in a standard 1U 19’’ rack-mountable enclosure. For high phase coherence, RF channels are locked to a common frequency reference.