FS1 Frequency Synthesizer Model AP4022A

데이터 시트

The FS1 Frequency Synthesizer (AP4022A) is a multi-channel / multi-output, wideband, ultra-low phase noise frequency synthesizer with USB and LAN interface, settable from 100 kHz (8 kHz with option MFE) to 40 GHz. The product is available with 1, 2, 3, or 4 fully independently configurable outputs. Frequency, output power, phase, and modulation can be set independently for each output channel.