FS1 Frequency Synthesizer Model AP4021A

데이터 시트

The FS1 Frequency Synthesizer (AP4021A) is a wideband low phase-noise synthesizer settable from 8 kHz to 40 GHz. The settable output power range is from -10 to +25 dBm. The module has a milli-Hz frequency resolution and uses a high-stability internal reference. The internal reference can be phase-locked to a user-settable external reference. For highest phase coherence, multiple FS1 Frequency Synthesizer can be cascaded with just one master reference clock.