AP5001A RF Analog Signal Generator

데이터 시트

This datasheet lists the key specifications for the Keysight AP5001A analog signal generator. The AP5001A is an analog signal generator (analog signal source) covering RF frequencies from 9 kHz to 2, 4 and 6.1 GHz. A combination of characteristics such as high output power, low phase noise and fast switching speed, along with their very compact size, low weight and low power consumption makes the instrument very well usable in labs and production halls.