데이터 시트
IxNetwork TSN Test Case Coverage Matrix
TSN Standard |
Broad Coverage Area |
Scenarios Covered |
IEEE 802.1AS - Timing & Synchronization |
• Sequence Id validation • Pdelay request interval validation • Announce message validation • Message packet format validation |
15 |
IEEE 802.1AS-Rev - Timing & Synchronization for TSN |
• Domain number validation • PTP Message Header Validation |
7 |
IEEE 802.1Qbv - Time Aware Shaper |
• Verification of Gate Open & Gate Close States • Verification of queueMaxSDU • Verification of minimum & maximum cycle time • Verification of transmission window • Verification for Window Violation |
22 |
IEEE 802.1Qci - Per Stream Filtering & Policing |
• Verification of "GateClosedDueToInvalidRx" scenario. • Verification of "GateClosedDueToOctetsExceeded" scenario • Verification of "StreamBlockedDueToOversizeFrame" scenario |
15 |
IEEE 802.1CB - Frame Replication & Elimination for Reliability |
• Verification of Stream Identification Function • Verification of Stream Replication • Verification of Stream Recovery Function |
18 |
IEEE 802.1CB - Frame Replication & Elimination for Reliability |
• Testing the reassembly capability of a Frame Preemption Capable Device |
17 |
IEEE 802.1CB - Frame Replication & Elimination for Reliability |
• Verification for Configuration Update over Netconf |
1 |
무엇을 찾고 있습니까?