F9651A Multi-Probe Compact Antenna Test Range (CATR) Chamber

데이터 시트

Introduction

 

The Keysight F9651A Multi-Probe Compact Antenna Test Range (CATR) chamber in conjunction with Keysight S8705A RF/RRM DVT and Conformance Toolset fulfills the 5G FR2 RF and RRM test demands for design and verification as per 3GPP, and device acceptance as per certification bodies like GCF, PTCRB, and CTIA. It also provides a measurement environment for characterizing wireless and antenna system performance of 5G devices, at millimeter-wave (mmWave) frequencies, such as per IEEE 149 Recommended Practice for Antenna Measurements.

 

Overview

 

The Keysight F9651A Over-The-Air (OTA) Compact Antenna Test Range (CATR) chamber provides a measurement environment for characterizing wireless and antenna system performance of devices at millimeter-wave (mmWave) frequencies. Use the chamber with Keysight test and measurement equipment in a range of applications including device R&D and 3GPP / CTIA conformance tests.

 

Key Features

 

The key features of Keysight F9651A Multi-Probe CATR are:

 

• Shielded anechoic chamber

 

• 1 Primary compact antenna test range (CATR)

   o Rolled-edge parabolic reflector

   o Dual polarized feed horn assembly with roll motor

 

• 3 Auxiliary compact antenna test ranges (CATR)

   o Rolled-edge parabolic reflectors

   o Dual polarized feed horn assemblies

 

• Roll-over-azimuth DUT positioner

• Controller for feed and device under test (DUT) positioners with triggered data acquisition capability

• Probe feed options for in-band and spurious test frequency ranges

• Calibration kits for chamber validation and calibration

• LED lighting

• USB camera

• Crosshair laser guide for DUT alignment

• Chamber control software

• 3GPP FR1 and/or FR2 link antenna options

• Optional DUT and Phantom mounting fixtures

• Optional extreme temperature condition (ETC) testing

• Optional RF/RRM DVT and Conformance Toolset

• Optional Antenna Measurement Toolset

 

Supported Use Cases

 

Keysight F9651A Multi-Probe CATR supports, for example, the following use cases:

 

• Antenna characterization  

• Signaling and non-signaling device characterization 

• Used with Keysight S8705A RF/RRM DVT & Conformance Toolset for devices:

   o RF & RRM design and verification test

   o RF conformance test, in-band and spurious

   o RF demodulation

   o Radio resource management (RRM) one angle of arrival (AoA), two angles of arrival (AoA)

   o RF regulatory test, in-band and spurious

• Used with Keysight S8707A RF/RRM Carrier Acceptance Toolset for devices

• RF testing under extreme temperature condition (ETC)

• Used with S7601A Antenna Measurement Toolset

   o F7601001A Antenna Pattern Measurement

 

 

 

System Specifications

 

F9651A: Anechoic chamber

 

Description

Specification (nominal)

Supplemental information

Construction

Not applicable

Aluminum frame and panels

Height

2190 mm

Fully assembled

Width

3450 mm

Fully assembled

Depth

2330 mm

Fully assembled

Weight 

998 kg (2200 lb)

Fully assembled, no test equipment

Anechoic treatment

Pyramidal anechoic foam

 

Supported frequency range

6 GHz – 110 GHz

 

Isolation

 

 

600 MHz – 7.125 GHz

>70 dB

 

7.125 GHz – 18 GHz

>80 dB

 

18 GHz – 50 GHz

>80 dB

 

Supported Quiet Zone sizes

30 & 40 cm

Depends on Main in-band feed antenna

Operating voltage

110 – 220 V AC

 

Power consumption

320 W input power

 

Illumination

LED-based

 

Camera

HDMI DVR output

 

Ventilation

Dual intakes at the front of the chamber and dual exhausts at the top of the chamber