ZA0118A High Frequency Component Test Solution

솔루션 개요

Typical Industry Challenges

 

Over the years, Internet of Things (IoT) has evolved and created a hyperconnected world where connectivity is now part of everyday life.

 

IoT wireless devices especially smart wearables are getting smaller in size yet delivering faster real-time processing and higher overall performance. This creates high market demand for miniaturized components to serve these highly integrated devices.

 

As wireless communication moves towards higher frequency (for mmWave WLAN and 5G applications), the IoT device makers face challenges to keep pace with latest technical requirements. IoT devices are expected to operate at higher frequencies and maintain superior performance. The need for high frequency passive components is now rising rapidly to meet these rising demands.

 

Impedance analyzers and LCR meters in the market today do not provide impedance measurements above 3 GHz. To address the emerging 5G and IoT applications, there is a critical market need for high frequency impedance measurements solution of passive components up to 10 GHz or beyond.